-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Controllers MELSEC iQ-R Series
Product features -Concept-
- Concepto
- Solución
- Registrador de sistemas
- Basic system configuration
- Línea
- CPU
- E/S
- Analógico
- Temperature input module, Temperature control module
- Motion, Positioning
- High-speed counter, Channel isolated pulse input, Flexible high-speed I/O control
- Red
- Advanced information
- Energy measuring
- Software
- Factory automation partner products
Concepto
As the core for next-generation automation environment,
realizing an automation controller with added value while reducing TCO*1
To succeed in highly competitive markets, it's important to build automation systems that ensure high productivity and consistent product quality. The MELSEC iQ-R Series has been developed from the ground up based on common problems faced by customers and rationalizing them into seven key areas: productividad, ingeniería, mantenimiento, calidad, conectividad, seguridad y compatibilidad. Mitsubishi Electric is taking a three-point approach to solving these problems: Reducing TCO*1, increasing Reliability and Reusability of existing assets.
As a bridge to the next generation in automation, the MELSEC iQ-R Series is a driving force behind revolutionary progress in the future of manufacturing.
- *1.TCO: Total Cost of Ownership