-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Controllers MELSEC iQ-R Series
Product features -Lineup-
- Concepto
- Solución
- Registrador de sistemas
- Basic system configuration
- Línea
- CPU
- E/S
- Analógico
- Temperature input module, Temperature control module
- Motion, Positioning
- High-speed counter, Channel isolated pulse input, Flexible high-speed I/O control
- Red
- Advanced information
- Energy measuring
- Software
- Factory automation partner products
Línea
Base
Main base
Slim type main base
Redundant power supply main base
Extended temperature range main base
Extended temperature range redundant power supply main base
Extension base
Redundant power supply extension base
Redundant extension base
Extended temperature range extension base
Extended temperature range redundant power supply extension base
Extended temperature range redundant extension base
RQ extension base
Cable de extensión
DIN rail mounting adapter
Blank cover
Fuente de alimentación
Fuente de alimentación
Slim type power supply
Redundant power supply
Módulos de CPU
CPU del controlador programable
Programmable Controller CPU (with CC-Link IE)
CPU de movimiento
CPU de seguridad
Process CPU
CPU de procesos SIL2
Redundant function
Controlador C
C intelligent function
MELSECWinCPU
Módulos de E/S
Entrada de CC
DC high-speed input
DC input with diagnostic functions
DC input with safety functions
- NEW
Entrada de CA
Transistor (sink) output
Transistor (source) output
High-speed transistor (sink) output
High-speed transistor (source) output
Transistor output with diagnostic functions
Transistor output with safety functions
- NEW
Salida del relé
Salida de Triac
I/O combined DC input,
transistor (sink) output
Analog modules
Entrada analógica
High-speed analog input
Rango de
High-speed analog output
Temperature input, and temperature control modules
Temperature input (channel isolated)
Control de temperatura
Temperature control (heater disconnection detection)
Motion and positioning modules
Motion (Compatible with CC-Link IE TSN)
Simple motion (Compatible with CC-Link IE Field network)
Simple motion (Compatible with SSCNET Ⅲ/H)
Posicionamiento
Salida del transistor
Posicionamiento
Salida de impulsor diferencial
Módulos de red
CC-Link IE TSN
CC-Link IE TSN Plus
Red de controlador CC-Link IE
Red de campo CC-Link IE
CC-Link IE Field network (remote head)
CC-Link
AnyWireASLINK
MELSECNET/H network
BACnet®
EtherNet/IP™
Módulo CIP Safety
CANopen®
DeviceNet®
PROFIBUS®-DP
PROFINET® IO
GP-IB interface
Ethernet
Comunicación serial
CC-Link IE TSN-compatible network products
Advanced information modules
Recorder
Camera recorder
Interfaz MES
OPC UA server
Registro de datos de alta velocidad
High-speed data communication
High-speed counter, isolated pulse, and
flexible high-speed I/O modules
High-speed counter (open collector/voltage output)
High-speed counter (line driver)
Channel isolated pulse input
Flexible high-speed I/O
FPGA*1 modules
- *1.FPGA stands for field programmable gate array.
- *2.The module can operate stand-alone without having to use the base unit and also can be connected to the programmable controller using CC-Link IE TSN or Ethernet.
Módulo de medición de energía