-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Controllers MELSEC iQ-R Series
Product features -High-speed counter, Channel isolated pulse input, Flexible high-speed I/O control-
- Concepto
- Solución
- Registrador de sistemas
- Basic system configuration
- Línea
- CPU
- E/S
- Analógico
- Temperature input module, Temperature control module
- Motion, Positioning
- High-speed counter, Channel isolated pulse input, Flexible high-speed I/O control
- Red
- Advanced information
- Energy measuring
- Software
- Factory automation partner products
Contenido
Módulo de control de E/S flexible de alta velocidad
The module includes features such as the ability to program control logic and microsecond-fast asynchronous I/O response times to the programmable controller CPU module and control bus. Ideal for product testing equipment which needs to capture products moving at high-speed.
Features<sup>High-speed, stable I/O response</sup>
- Highly accurate I/O response
- Hardware processing without going through the CPU module enables microsecond-fast asynchronous I/O response times
- Stable response time irrespective of processing speed fluctuation
Easy hardware logic design with intuitive setting tool
- Easy setup
- Design cost reduction
- Hardware logic can be programmed easily using the setting tool integrated with engineering software GX Works3
- This low-cost alternative to HDL programming, logic synthesis and timing analysis reduce the design process, which is a common feature of general FPGA logic design
Specifications<sup>Flexible high-speed I/O control module specifications</sup>
Artículo | RD40PD01 | |
---|---|---|
CC | Diferencial | |
Cantidad de puntos de entrada | 12 (5/24 V DC/differential) | |
Cantidad de puntos de salida | 8 (5…24 V DC, 0,1 A/point) | 6 |
Cantidad de interrupciones | 8 | |
Input response time (µs) | ≤ 1 | |
Output response time (µs) | ≤ 1 | |
Max. pulse input speed (pulse/s) | 200k (200 kHz) | 8M (2 MHz) |
Max. pulse output speed (pulse/s) | 200k (200 kHz) | 8M (2 MHz) |
Main functions executable using main block combinations |
Pulse count, coincidence detection, cam switch, highly-accurate pulse output, PWM output, ratio setting, pulse measurement, electrical interface conversion |
|
Main hardware logic processing time | Logic operation: min. 87,5 ns, coincidence output: min. 137,5 ns, cam switch: min. 262,5 ns | |
External interface*1 | ||
Conector de 40 pines | ● (2x) |
- *1.For applicable options, please refer to the relevant product manual.