-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Controllers MELSEC iQ-R Series
Product features -High-speed counter, Channel isolated pulse input, Flexible high-speed I/O control-
- Concepto
- Solución
- Registrador de sistemas
- Basic system configuration
- Línea
- CPU
- E/S
- Analógico
- Temperature input module, Temperature control module
- Motion, Positioning
- High-speed counter, Channel isolated pulse input, Flexible high-speed I/O control
- Red
- Advanced information
- Energy measuring
- Software
- Factory automation partner products
Contenido
Channel isolated pulse input module
The channel isolated pulse input module is capable of up to 30k pulse/s for the DC input.

Features<sup>Multiple measurement functions and channel isolation are ideal for process control applications</sup>
- Multiple measurements
- Channel isolation
- One module can measure the number of input pulse data for speed, rotation speed, and instantaneous flow rate and also measure quantity, length, and cumulative flow rate of 8 channels maximum
- Galvanic channel isolation is included which prevents noise interference making it ideal for process control applications

Specifications<sup>Channel isolated pulse input module specifications</sup>
Artículo | RD60P8-G |
---|---|
Cantidad de canales | 8 |
Voltaje soportado | Entre terminales de E/S y fuente de alimentación del controlador programable: 500 V AC rms for 1 minute 1780 V AC for 1 minute between channels |
Resistencia de aislamiento | Entre terminales de E/S y fuente de alimentación del controlador programable: 10 MΩ or higher, at 500 V DC 10 MΩ or higher, at 500 V DC between channels |
Señal de entrada de recuento | |
1 fase de entrada | ● |
Nivel de señal | 5 V DC/12…24 V DC |
Contador | |
Max. counting speed (pulse/s) | 30k |
Rango de recuento | Muestreo del número de pulsos: 16-bit unsigned binary (0…32767) Accumulating count value: 32-bit unsigned binary (0…99999999) Valor de impulso de entrada: 32-bit unsigned binary (0…2147483647) |
Tipo de recuento | Linear counter, ring counter |
External interface*1 | |
Bloque de terminales de tornillo de 7 puntos | ● |
- *1.For applicable options, please refer to the relevant product manual.