-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Firmware Update
Below is the list of modules supporting firmware update.
To obtain the firmware update file, please contact your local Mitsubishi Electric sales office or representative.
Tipo | Modelo | Module firmware version | |
---|---|---|---|
GX Works3 | Tarjeta de memoria SD | ||
Módulo de CPU | |||
CPU del controlador programable | R00CPU | 01 or later | - |
R01CPU R02CPU |
14 or later | 01 or later | |
R04CPU R08CPU R16CPU R32CPU R120CPU |
46 or later | 23 or later | |
CPU del controlador programable (CC-Link IE embedded) |
R04ENCPU R08ENCPU R16ENCPU R32ENCPU R120ENCPU |
CPU part: 46 or later Network part: 42 or later |
CPU part: 38 or later Network part: 32 or later |
Process CPU | R08PCPU R16PCPU R32PCPU R120PCPU |
24 or later | 14 or later |
Módulo de función redundante | R6RFM | 01 or later | - |
Controlador C | R12CCPU-V | - | 09 or later |
Controlador de movimiento | R64MTCPU R32MTCPU R16MTCPU |
01 or later | 01 or later |
Analog module | |||
Entrada analógica | R60AD4 R60ADI8 R60ADV8 |
01 or later | - |
R60ADH4 | 01 or later | - | |
R60AD6-DG | 01 or later | - | |
R60ADI8-HA | 01 or later | - | |
Rango de | R60DA4 R60DAI8 R60DAV8 |
01 or later | - |
R60DAH4 | 01 or later | - | |
Temperature input | R60RD8-G | 02 or later | - |
R60TD8-G | 02 or later | - | |
Motion module, Positioning module | |||
Módulo Motion | RD78G4 RD78G8 RD78G16 RD78G32 RD78G64 RD78GHV RD78GHW |
16 or later | 04 or later |
Posicionamiento | RD75P2 RD75P4 RD75D2 RD75D4 |
06 or later | - |
Pulse input module, Flexible high-speed I/O control module | |||
Channel isolated pulse input | RD60P8-G | 01 or later | - |
Flexible high-speed I/O control | RD40PD01 | 01 or later | - |
Information module, Network module | |||
Interfaz MES | RD81MES96N | - | 01 or later |
C Intelligent function module | RD55UP06-V | - | 07 or later |
RD55UP12-V | - | 01 or later | |
Registro de datos de alta velocidad | RD81DL96 | - | 08 or later |
OPC UA server | RD81OPC96 | - | 04 or later |
Recorder | RD81RC96 | - | 01 or later |
Camera recorder | RD81RC96-CA | - | 01 or later |
High speed data communication (to be published) | RD81DC96 | - | 01 or later |
CC-Link IE TSN | RJ71GN11-T2 RJ71GN11-SX |
01 or later | - |
CC-Link IE TSN Plus | RJ71GN11-EIP | 01 or later | - |
Ethernet (CC-Link IE embedded) | RJ71EN71 | 01 or later | - |
Control IE CC-Link | RJ71GP21-SX RJ71GP21S-SX |
01 or later | - |
Campo CC-Link IE | RJ71GF11-T2 | 01 or later | - |
CC-Link | RJ61BT11 | 01 or later | - |
Comunicación serial | RJ71C24 RJ71C24-R2 RJ71C24-R4 |
01 or later | - |
MELSECNET/H | RJ71LP21-25 RJ71BR11 |
01 or later | - |
GP-IB interface | RJ71GB91 | 01 or later | - |