-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Controllers MELSEC iQ-R Series
Product features -Factory automation partner products-
- Concepto
- Solución
- Registrador de sistemas
- Basic system configuration
- Línea
- CPU
- E/S
- Analógico
- Temperature input module, Temperature control module
- Motion, Positioning
- High-speed counter, Channel isolated pulse input, Flexible high-speed I/O control
- Red
- Advanced information
- Energy measuring
- Software
- Factory automation partner products
Factory automation partner products
Various products that can be used with MELSEC programmable controllers are available. They help reduce the time required for panel designing, facility replacement, and so on.
CC-Link IE TSN - CC-Link Bridge Module
FA3-BR1TC
This bridge module is used to seamlessly connect CC-Link to CC-Link IE TSN.
The bridge module operates as a remote station on CC-Link IE TSN, and as the master station on CC-Link.
- Control CC-Link devices from CC-Link IE TSN devices (Control CC-Link devices from CC-Link IE TSN devices)
- Using existing devices and wiring helps to cut costs and reduce construction time
- The existing CC-Link device configuration can be read as parameters and reflected to the CC-Link IE TSN automatic parameter setting. (The automatic detection function of the CC-Link system is supported.)
Artículo | FA3-BR1TC |
---|---|
CC-Link IE TSN | |
Velocidad de la comunicación (bps) | 1G/100M |
Tipo de estación | Estación remota |
Certification class | Class B Ver.2.0 |
Communication cycle (us) | De 250 a 10000 |
Topología | Line topology/Star topology/Mixture of star and line topology/Ring topology |
CC-Link | |
Velocidad de transmisión (bps) | Select from 156Kbps, 625Kbps, 2.5Mbps, 5Mbps, and 10Mbps |
Versión de CC-Link | Ver.2.00 |
Tipo de estación | Estación principal |
Cantidad máxima de estaciones conectadas | 64 estaciones |
FL-net (OPCN-2) interface module
ER-1FL2-T
The FL-net is an open factory automation network that is standardized by Japan FA Open Systems Promotion Group. This network interconnects multiple devices such as programmable controllers, computerized numerical controllers (CNC), and personal computers manufactured by respective manufacturers, achieving control and monitoring.
- Since the FL-net does not need a master station, each node can be connected/disconnected to/from the network any time without affecting the communications with other nodes. Up to 254 devices*1 can be connected
- Supported functions: Common-memory function, allowing all nodes to constantly share same data through cyclic transmission. Message-communication function, enabling nodes to exchange only required data when necessary
Artículo | ER-1FL2-T |
---|---|
Especificaciones de transmisión | |
Protocol version | FL-net (OPCN-2) Ver. 3 Class 1 (equivalent to Ver. 2)*2 |
Velocidad de transmisión (bps) | 100M/10M |
Modo de comunicación | Full-duplex/half-duplex (100M), half-duplex (10M) |
Maximum segment length (m) | 100 (length between hub and each node)*3 |
Maximum number of nodes in system (number) | 254*1 |
- *1.Of these, only 249 can be used as control devices, and remaining five for failure diagnostics.
- *2.Version 1,00 equipment is not compatible and cannot be connected on the same network.
- *3.The maximum segment length of an Ethernet cable is 100 m but may have to be shorter depending on the environment where the cable is used. Consult the cable manufacturer for further information.
MELSEC iQ-R Series-Compatible
RFID Interface Module
Vital information can be collected and stored at various points on the production line as RF tags pass through the process along with the product.
Reading RF tag information allows for traceability and real time monitoring via an Andon system or tablet.
- OMRON RFID System V680 Series
- High-speed high-capacity data communication
- Extensive test and measurement functions
Artículo | OMRON RFID System V680 Series ER-1V680D□ |
---|---|
No. of connectable reader/writers | 1/2 |
Volumen de transferencia de datos: | 2048 bytes max |
Cantidad de puntos de E/S ocupados | 32 |
Transmission distance (m) | 62,5*4 |
- *4.The distance between the RFID interface module and the antenna
NAGOYA ENGINEERING OFFICE: 1-9, Daiko-Minami, 1-Chome, Higashi-ku, Nagoya, Aichi 461-0047 Japan
URL: www.mitsubishielectricengineering.com/sales/fa/meefan/