-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Controllers MELSEC iQ-R Series
Product features -Energy measuring-
- Concepto
- Solución
- Registrador de sistemas
- Basic system configuration
- Línea
- CPU
- E/S
- Analógico
- Temperature input module, Temperature control module
- Motion, Positioning
- High-speed counter, Channel isolated pulse input, Flexible high-speed I/O control
- Red
- Advanced information
- Energy measuring
- Software
- Factory automation partner products
Módulo de medición de energía
The energy measuring module can process measured data at a refresh cycle of 10 ms and is ideal for energy saving and predictive maintenance at the manufacturing site.
Features<sup>Highly detailed energy measurements by simple setting and installation</sup>
- Easy installation and setting
- Highly detailed measuring
- By directly installing the module on a vacant slot of the base unit, measurement functions can be added without changing the layout in the control panel
- Setup is easily done with the engineering software GX Works3 without having to develop a program
- Highly detailed energy measuring at a refresh cycle of 10 ms, which is ideal for manufacturing equipment for beverage and semiconductor industries
Visualize CO2 emissions and other data in coordination with e-F@ctory starter package
- CO2 emissions management
- Visualización
- CO2 emissions, specific energy consumption, production volume, and electric energy can be easily checked with free sample projects of programmable controller and GOT (HMI)
- CO2 emissions are displayed on the GOT (HMI) allowing real-time monitoring on the shop floor. This will help raise awareness of CO2 emission reduction in manufacturing
- Electric energy and production volume data are saved for energy loss analysis per production line and equipment process
Specifications<sup>Energy measuring module specifications</sup>
Artículo | RE81WH |
---|---|
Number of measurable circuits | 1 |
Phase-wire systems | Single-phase 2-wire, single-phase 3-wire, three-phase 3-wire common |
Current circuit (A AC) | 5, 50, 100, 250, 400, 600*1 5*2 |
Circuito de voltaje | |
Single-phase 2-wire, three-phase 3-wire (V AC) | 110, 220 common*3 |
Single-phase 3-wire (V AC) | 110 (1-2 lines, 2-3 lines), 220 (1-3 lines) |
Measurement specifications | |
Data refreshing cycle (ms) | 10…10000*4 |
Elementos de medición | Current, current demand, voltage, electric power, electric power demand, reactive power, apparent power, harmonic current, harmonic voltage, frequency, power factor, electric energy, reactive energy |
- *1.A value when a dedicated split-type current sensor is used. Each value indicates current sensor's primary current value.
- *2.A value when a dedicated 5 A current sensor is used. A 5 A current sensor is used with two-stage configuration in combination with a current transformer (CT). Primary current value can be set up to 6000 A.
- *3.Up to 6600 V can be set in combination with a voltage transformer (VT).
- *4.Can be set in increments of 10 ms.