-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Programmable Controllers MELSEC-A Series
Renewal
L Series Space Module
Supported series:
L Series Space Module
The L Series space module (LG69) is used to secure space for the cables when replacing the AnS/QnAS Series system to the L Series system module. Cables can be stored in an area created by a space module, and this space prevents cables from interfering each other.
The space module enables system replacement while utilizing the existing wiring, reducing the rewiring work.
Number of modules installed on a main/extension block
The main block can accommodate up to 8 sets + 1 branch module.
The extension block can accommodate up to 8 sets/11 modules.
Please refer to the "MELSEC-L CPU Module User's Manual (Hardware Design, Maintenance and Inspection)" (SH-080890ENG) for the details of the installable modules.
Number of installation module sets
Installation module | Module occupying the space for one module | Module occupying the space for two modules |
---|---|---|
Number of sets | 1 set (Counted as 1 set with or without a space module) |
2 sets (Counted as 2 sets with or without a space module) |