-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Programmable Controllers MELSEC-A Series
Renewal
Replace high-speed counter module without restrains from specifications of the connected external devices
Modules for Easy Replacement
Supported series:
Plentiful Q Series modules facilitate the replacement
Módulo de recuento de alta velocidad
To replace a high-speed counter module without considering the specification of the existing pulse generator (encoders, etc.).
Configuración de interruptor de velocidad de recuento | A/QnA Series | AnS/QnAS Series | Serie Q |
---|---|---|---|
50K PPS | AD61 | A1SD61 | QD62-H01 |
10K PPS | AD61S1 | QD62-H02 |
- Nota: In some cases, the "limit switch output function" of A1SD61 can be replaced by the "coincidence output function" of QD62-H01/H02.
Related documents
Manual de transición de la serie MELSEC-A/QnA (grandes) a la serie Q (Módulos de funciones inteligentes) |
2020-02 |