-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Programmable Controllers MELSEC-A Series
Renewal
Use high current input compatible module for existing proximity sensors
Upgrade exampleModules for Easy Replacement
Supported series:
Plentiful Q Series modules facilitate the replacement
DC input module
Use modules that have a high rated input current and are compatible with proximity sensor inputs.
De +com | AnS/QnAS Series | Serie Q |
---|---|---|
Común positivo | A1SX41*1, A1SX41-S2 | QX41-S2 |
A1SX42*2,*3, A1SX42-S2*3 | ||
Negativo común | A1SX81*1, A1SX81-S2 | QX81-S2 |
- *1.Use QX71 when 12 V DC is selected.
- *2.Use QX72 when 12 V DC is selected.
- *3.Use two QX41-S2 modules when using more than 32 points.