-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Programmable Controllers MELSEC-A Series
Renewal
Replace Positioning module while keeping the existing external devices
Upgrade exampleModules for Easy Replacement
Supported series:
Plentiful Q Series modules facilitate the replacement
Analog output positioning module
The positioning module realizes servo motor control with a high-resolution encoder, and is compatible with a 1 Mpps maximum input pulse (x10 conventional module).
The positioning module can be replaced while maintaining existing external devices such as servo amplifiers.
Modo de posicionamiento | A/QnA Series | AnS/QnAS Series | Serie Q |
---|---|---|---|
Modo de control de posición | AD70 | A1SD70 | QD73A1 |
Speed-position control switch mode |
Nota: The number of occupied points may differ between the existing and newly replacing modules. If the number of occupied points differs, set the start I/O number of the replacing module same with the start I/O number of the existing module to utilize the existing programs.