-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
PLC engineering software (MELSEC)
MELSOFT GX LogViewer
Este visor muestra los archivos de registro reunidos con el módulo de registro de datos de alta velocidad de la serie Q o la función de registro de la serie L.
About GX LogViewer
GX LogViewer is an easy to operate tool, which displays and analyzes a large amount of data collected by units that have the logging function of the Q Series or L Series of products.
Características
Collected data and events are visually displayed
The data of the events collected and stored by units can be visually displayed for efficient verification.
Graphs can be adjusted easily by using the automatic adjustment function, as well as the drag and drop operation as the drag and drop operation
Graphs can be easily adjusted without reading a manual by using the automatic adjustment function, as well as the drag and drop operation.
Data can be verified quickly, since graphs can be adjusted intuitively and spontaneously through the use of a mouse operation alone.
■ Aligning and overlapping graphs
■ Automatic adjustment of graphs
■ Differences in the logging data of multiple files can be easily verified.
Logging data stored in multiple files can be displayed within the same graph area to verify the differences between the respective data with the same time intervals.
Overlapping graphs using simple operations makes it easy to compare the data of different files.