-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Motores spindle
Motores spindle
Contenido
- High-efficiency Spindle Motor SJ-V Series
- High-output, High-torque Spindle Motor SJ-DG Series
- Low-inertia, High-speed Spindle Motor SJ-DL Series
- Motor Spindle integrado serie SJ-BG
- Tool Spindle Motor HG-JR Series
- High-performance Spindle Motor SJ-D Series
- Motores spindle de alta velocidad, baja inercia serie SJ-VL
- Tool Spindle Motors HF-KP/HF-SP Series
- Motor spindle IPM
- Related Link
High-performance Spindle Motor SJ-D Series
- Se ha reducido de manera significativa la pérdida de energía del motor al optimizar el circuito magnético.
- High-speed bearing incorporated as a standard feature helps to achieve higher speed, lower vibration and improved durability.
- Range:
Normal SJ-D Series 3,7 to 11 [kW]
Compact & light SJ-DJ Series 5,5 to 15 [kW] - Maximum speed 10.000 or 12.000 [r/min]
High-output, High-torque Spindle Motor SJ-DG Series
- Agregar el valor nominal S3 (% de valor nominal ED) ha mejorado las características de aceleración/desaceleración de salida y torque.
- Balance adjustment ring has been added to the counter-load side for fine tuning.
- Range:
S3 rating: 5,5 to 15 [kW] - Maximum speed 10.000 or 12.000 [r/min]
Low-inertia, High-speed Spindle Motor SJ-DL Series
- Los motores spindle específicos para máquinas de barrenado requieren de un barrenado y una perforación más rápida.
- The latest design technologies have made it possible to attain lower vibration and greater rigidity even with the lighter weight.
- Range:
0,75 to 7,5 [kW]
Motor Spindle integrado serie SJ-BG
- The electrical design has been optimized to increase the continuous rated torque per unit volume, contributing to the downsizing of spindle units.
- Options for mold specification and cooling jacket specification are prepared.
Tool Spindle Motor HG-JR Series
- Compact tool spindle motors are designed to have the small, high-output characteristics of servo motors yet offer high-speed rotation (8,000r/min). These motors contribute to downsizing spindle size, like rotary tool spindles.
- Range 0,75 to 1,5 [kW]
- Maximum rotation speed 8.000 [r/min]
- Small-sized connector allows horizontal cable connection, which helps to save space in machines (Options supported. (Flange size 90SQ only)).
High-efficiency Spindle Motor SJ-V Series
- Hay disponible un extenso rango de motores spindle, todos listos para cubrir las necesidades de la herramienta de la máquina diversificada.
- Product line :
Normal SJ-V series : 0,75 to 55 [kW] Wide-range constant output SJ-V series : 5,5 to 18,5 [kW] De alta velocidad SJ-V-Z series : 2,2 to 22 [kW] Hollow-shaft SJ-VS series : 5,5 to 18,5 [kW]
Motores spindle de alta velocidad, baja inercia serie SJ-VL
- El spindle específico para máquinas de barrenado requiere de un barrenado y una perforación más rápida.
- The low-inertia reduces acceleration/deceleration time, resulting in higher productivity.
- Product line :
Low-inertia normal Serie SJ-VL 3,0 to 11 [kW] Low-inertia hollow shaft SJ-VLS series 3,7 to 11 [kW]
Tool Spindle Motors HF-KP/HF-SP Series
- Si se aprovechan las características de un servomotor como su tamaño pequeño y su gran salida, este motor sirve como un motor spindle de gran salida y compacto que tiene la capacidad de una rotación de alta velocidad (6000r/min). This motor contributes to downsizing of spindles, such as the rotary tool spindle.
- Product line :
Capacidad baja Serie HF-KP 0,4 to 0,9 [kW] Capacidad media Serie HF-SP 2,2 to 4 [kW]
Motor spindle IPM
- En respuesta a las exigencias para la reducción de tamaño y una mayor eficacia, se ha presentado un motor IPM para ahorrar más energía.
- A reduction in acceleration/deceleration time contributes to shorter cycle times.