-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Productos
Motores spindle
Motor spindle de nueva generación, equipado con alta velocidad y alta eficacia.
Motor spindle de alto rendimiento: Serie SJ-D
Motor spindle de alto par y alta salida: Serie SJ-DG
Motores spindle de alta velocidad y baja inercia: Serie SJ-DL
High-torque Spindle Motors : SJ-DN Series
Compact, Lightweight Spindle Motors : SJ-DJ Series
High-output High-torque IPM Spindle Motors : SJ-DM Series
Motor spindle incorporado: Serie SJ-BG
Tool Spindle Motor : HG-JR Series
Lista de productos
Motores spindle de alto rendimiento
Se ha reducido de manera significativa la pérdida de energía del motor al optimizar el circuito magnético.
High-output, High-torque Spindle MotorAddition of S3 rating (%ED rating) has improved output and torque acceleration/deceleration characteristics.
Low-inertia, High-speed Spindle MotorThe spindle motors are dedicated to tapping machines requiring faster drilling and tapping.
Higher torque characteristics than those of the SJ-D Series with the same output. This series can be driven with a small-capacity multi-hybrid drive unit.
Spindle motors that are smaller and lighter than the SJ-D Series with the same output. This helps to further downsize machines.
The use of magnets allows for higher output and torque, leading to reduced cycle time.
Motor spindle incorporado
The electrical design has been optimized to increase the continuous rated torque per unit volume, contributing to the downsizing of spindle units.
Compact tool spindle motors are designed to have the small, high-output characteristics of servo motors yet offer high-speed rotation (8,000r/min). These motors contribute to downsizing spindle size, like rotary tool spindles.
Motores spindle de alto rendimiento
Hay disponible un extenso rango de motores spindle, todos listos para cubrir las necesidades de la herramienta de la máquina diversificada.
Low-inertia,High-speed Spindle Motors
El spindle específico para máquinas de barrenado requiere de un barrenado y una perforación más rápida.