fa_logo

Herramientas de software

Selección de servo NC

img-mv-1-sm
Selección de servo NC

Input the machine constants for selection of the optimum servo motor.
This function automatically calculates spindle acceleration/deceleration times and selects the optimum power supply unit.

Charge-free

Descripción general

It is difficult to figure out the best choice of machine from a wide
selection of servo motors.

Find it with
NC Servo Selection!

Set the machine constants according to the following parameters. | Spindle acceleration/deceleration times are shown in a graph.

Enlarge image

Funciones

  • Servo motor capacity selection
  • Spindle acceleration/deceleration time calculation
  • Power supply unit selection
  • Power supply facility capacity calculation
  • Multi-axis drive unit combination function
  • Saving selected data

Especificaciones

SO compatibles Windows 10/Windows 11
Supports 32- and 64-bit OS (WOW64 available for 64-bit)
Languages English/Japanese/Chinese (simplified)/Chinese (traditional)
Entorno operativo Browser: Microsoft Edge (Chromium)
Available hard disk space: 400 MB or more
Display resolution: WXGA (1280×800) or higher
Bibliotecas .NET Framework 4.5.1 or later

Related Links

banner_youtube_mecha
Powered by Translations.com GlobalLink Web Software