-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Herramientas de software
NC Explorer
CNC machining data file can be operated using Windows File Explorer on a computer when the computer is connected with multiple CNCs via Ethernet.
Charge-free
M800VM80VM800M80E80C80M700VM70VM700M70E70
Descripción general
●How can I transfer data prepared on a computer to a CNC?
Easy data transfer using
NC Explorer!
Funciones
- Cooperation with Windows File Explorer
Operational CNCs are displayed as folders on Windows File Explorer.
Drag and drop to transfer files.
Especificaciones
SO compatibles | WindowsⓇ8.1/WindowsⓇ10 Supports 32- and 64-bit OS (WOW64 available for 64-bit) |
---|---|
Conexiones de CNC | CNCs supported: M800V/M80V/M800/M80/E80/C80/M700V/M70V/M700/M70/E70 Series Connection configuration: Ethernet |