-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Productos
Herramientas de software
Las herramientas de software de la red ofrecen un entorno CNC mejorado.
Servo motor capacity selection : Selección de servo NC
Screen Design : NC Designer2
Training Tool/Customization Support : NC Trainer2/NC Trainer2 plus
NC Parameter Setup : NC Configurator2
Servo Adjustment : NC Analyzer2
DataTransfer : NC Explorer
Remote Monitoring : NC Monitor2
Remote Monitoring : Herramienta de monitoreo remoto (C70)
Lista de productos
By selecting the machine configuration model and inputting the machine specifications, the optimal servo motor meeting specifications can be selected.
Training Tool /Customization SupportNC Trainer2 plus supports customization development on all CNCs.This is an application for learning how to operate the CNC screen and machining programs on a computer without the CNC control unit or a special display unit.
NC Parameter SetupNC parameters required for NC control and machine operation can be edited on a computer.
Servo AdjustmentServo parameters can be adjusted automatically by measuring and analyzing the machine's characteristics.
DataTransferCNC machining data file can be executedusing Windows Explorer on a computer when the computer is connected with multiple CNCs via Ethernet.