-
Consultas
-
Seleccionar
y cotizar -
Compartir
-
Socios
Servomotores
Servomotores
Contenido
Medium-inertia, high-accuracy and high-speed motors HK Series
- Latest servo motor to help increase productivity.
- Range: 0,5 to 7 [kW]
- Maximum rotation speed: 2.000 to 6.000 [r/min]
- High power density design has improved motor efficiency.
- One-touch lock of the power connector for easy mounting(Available only for ange sizes 90SQ., 130SQ. and 176SQ).
- Battery-free encoder helps reduce maintenance costs.
Medium-inertia, high-accuracy and high-speed motors HG Series
- La resolución del sensor ha mejorado de forma significativa. Los servomotores, que impulsan una suave rotación y capacidades de aceleración sobresalientes, se adaptan bien para funcionar como ejes de alimentación de herramientas de máquinas.
- Range 0,2 to 11 [kW]
- Maximum rotation speed: 2.000 to 6.000 [r/min]
- Safety support sensors are included as standard specification. Sensor connectors are screw-locked and have enhanced vibration resistance. Three sensor resolutions (i.e., 1, 4 and 67 million pulses/rev) are available.
- This can also be used as a tool spindle motor.
- Small-sized connector allows horizontal cable connection, which helps to save space in machines (Options supported. (Flange size 90SQ only)).
Motor de inercia media serie HF
- Se garantiza la precisión de la máquina de inercia alta. Suitable for machines requiring quick acceleraion.
- Range 0,5 to 9 [kW]
- Maximum rotation speed 2.000 to 5.000 [r/min]
- Supports three types of detectors with a resolution of 260.000, 1million or 16 million p/rev.
HP Series
- Low-inertia and High-speed servo motor
- Optimal for a machine with high acceleration.
- Range 0,5 to 11 [kW]
- Maximum rotation speed 3.000 or 4.000 [r/min]
- Supports three types of detectors with a resolution of 260.000, 1million or 16 million p/rev.
Low-inertia HF-KP Series
- Suitable for an auxiliary axis that requires high-speed positioning
- Range: 0,1 to 0,75 [kW]
- Maximum rotation speed: 6.000 [r/min]
- Supports a detector with a resolution of 260.000 p/rev.
HC Series
- Medium-inertia and high-accuracy servo motor
- Optimal for ensuring the accuracy of a machine with high-inertia.
- Range 0,5 to 11 [kW]
- Maximum rotation speed 3.000 [r/min]
- Adaptable to both standard detector at 100.000 p/rev and high-accuracy detector at 1 million p/rev. (Note that the lineup is from 0,5 to 3,5 [kW] and only 100.000 p/rev detector when combined with MDS-B-SVJ2 and MDS-R.)
Servomotor lineal serie LM-F
- Use in clean environments is possible since no ball screws are used, eliminating possible contamination from grease.
- Elimination of transmission mechanisms, including backlash, enables smooth and quiet operation even at high speeds.
- Range Maximum thrust: De 900 a 18.000 [N·m]
Servomotor variador directo serie TM-RB
- High-torque, direct-drive motor combined with high-gain control provides quick acceleration and positioning, which makes rotation smoother.
- Suitable for rotary axes that drive tables or spindle heads.
- Range: Torque máximo: De 36 a 1.280 [N·m]